eo_logo
  • Country/Region
  • cart   
 
See all 64 Products in Family

2" x 2" (2500 lp/inch), Ronchi Ruling

Stock #56-615 Clearance
×
$350.00
Qty 1-4
$350.00
Qty 5+
$315.00
Volume Pricing
Request Quote
Optical Density OD (Average):
3.00
Dimensions (inches):
2 x 2
Surface Quality:
60-40
Thickness (mm):
1.50
Type:
English
Parallelism (arcmin):
±60
Frequency (lp/inch):
2500.00
Line to Line Parallelism (arcsec):
≤2
Parallelism of Pattern to Substrate (°):
±1
Surface Flatness:
Coating:
Vacuum Deposited Chrome, OD >3.0
Dimensional Tolerance (inches):
±0.02
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass

Regulatory Compliance

RoHS 2015:
Reach 209:

Product Family Description

  • Chrome on Glass
  • High Tolerance
  • Superior to Etched and Filled Rulings
  • Lines Parallel to Edge
  • English and Metric Versions

High Precision Ronchi Ruling Glass targets are excellent for evaluating resolution, field distortion, and parfocal stability. Many different Linepairs Per Inch (LPI) and Linepairs Per Millimeter (lp/mm) versions available. 1", 2", 4" and 6" squares available.

×