Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 14 Products in Family

26mm Diameter, Metric Hole Gauge, Contact Reticle

Hole Guage

Hole Guage

Stock #64-854
$60.00
Qty 1-1
$60.00
Qty 2-5
$55.00
Angle Tolerance (arcsec):
±1
Diameter (mm):
26.00 ±0.125
Line Thickness (μm):
25.00
Surface Quality:
60-40
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.10
Type:
Metric Hole Gauge
Line to Line Accuracy (μm):
±2
Bevel:
Protective bevel as needed
Parallelism (arcsec):
<30
Centering (mm):
0.25
Line Thickness Tolerance (μm):
±13
Surface Flatness:
3 - 4λ
RoHS:

Product Description

Metric Scale: 0.1mm, 0.2mm, 0.3mm, 0.4mm, 0.5mm, 0.6mm, 0.7mm, 0.8mm, 0.9mm, 1.0mm, 1.5mm, 2.0mm, 2.5mm, 3.0mm, 4.0mm, 5.0mm Hole Sizes.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×