Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 8 Products in Family

26mm Diameter, Dashed Crosshair, Contact Reticle

Dashed Crosshair

Dashed Crosshair

Stock #64-842
$60.00
Qty 1-1
$60.00
Qty 2-5
$55.00
Angle Tolerance (arcsec):
±1
Diameter (mm):
26.00 ±0.125
Line Thickness (μm):
25.00
Surface Quality:
60-40
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.10
Type:
Dashed Crosshair
Line to Line Accuracy (μm):
± 2
Centering (mm):
0.25
Line Thickness Tolerance (μm):
±13
Surface Flatness:
3 - 4λ
RoHS:

Product Description

Dashed crosshair lines. Each dash and blank is 1mm long.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×