Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 16 Products in Family

265μm with 48 Fiber, Optical Grade Plastic Light Guide

Stock #02-539
$2.65
Qty 1
$2.65
Volume Pricing
Request a Quote
Acceptance Angle (°):
60.00
Minimum Bend Radius (mm):
75.00
Substrate:
Acrylic
Attenuation (dB/m):
0.65
Numerical Aperture NA:
0.50
Number of Fibers:
48.00
Operating Temperature (°C):
-55 to +70
Outer Diameter (mm):
3.0
Core Diameter (μm):
255.00
Fiber Diameter (μm):
265.00
Length (ft):
Cut to Order, Minimum 10
Construction:
Black Polyethylene Jacket
Index of Refraction nd - Core:
1.49
Index of Refraction nd - Cladding:
1.402
Attenuation (dB/km):
150 - 300 (@ 650nm)
Numerical Aperture (NA) Tolerance:
±0.03
Diameter Tolerance (%):
±6

Regulatory Compliance

Reach 174:
RoHS 2015:

Product Description

Price listed is per foot - minimum order is 10 feet per stock number. 3mm Fiber is lower grade Eska® fiber for commercial applications only.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×