Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 16 Products in Family

25mm Travel, Heavy Load, High Torque Folded Stage

#55-787

#55-787

Stock #55-787
$2,395.00
Qty 1
$2,395.00
Volume Pricing
Request a Quote
Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Type of Drive:
DC Motor
Type:
Metric
Stage Size (mm):
31.5 x 96.4
Travel (mm):
25
Pitch:
80 TPI
Gear Drive Ratio:
16:1
Repeatability (μm):
1
Resolution (μm):
0.4134 per count
Speed (mm/s):
7.6 @ 12 V
Accuracy (μm):
2 per 25mm of travel
Backlash (μm):
1
Vacuum Compatibility:
10-3 Torr
Load Capacity (kg):
3.0 Direct Top Load/1.0 Vertically Mounted
Note:
Folded Type

Regulatory Compliance

RoHS:

Product Description

XY brackets are not necessary for Heavy Load Extended stages. Heavy Load Extended stages come complete with mounting screws for XY configurations.

Technical Information

 
Travel Stage Type Fig
Dimensions
Stock No.
A B C D
1" Micro Mini Extended A 4.40" 2.10" #53-673
1" Micro Mini Folded C 2.23" #53-674
2" Micro Mini Extended A 5.40" 3.10" #55-328
2" Micro Mini Folded C 3.23" #55-329
25mm High Torque Folded D 3.255" 3.795" 0.643 1.969" #55-787
78mm Heavy Load Extended B 168.68mm 213.13mm 45.00mm 62.12mm #55-330
108mm Heavy Load Extended B 198.68mm 243.13mm 60.00mm 77.12mm #55-331
138mm Heavy Load Extended B 228.68mm 273.13mm 75.00mm 92.12mm #55-332
360° Micro Mini Rotary F #53-672
360° Heavy Load Rotary E #55-327

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

×