eo_logo
  • Country/Region
  • cart   
 
See all 7 Products in Family

25mm Focal Length, HD P-Iris Lens

Stock #89-936
$464.00
Qty 1+
$464.00
Volume Pricing
Request Quote
Focal Length FL (mm):
25.00
Maximum Sensor Format:
2/3"
Aperture (f/#):
f/1.4 - f/16
Working Distance (mm):
1,500 - ∞
Horizontal Field of View, 2/3" Sensor:
528mm - 20.0°
Horizontal Field of View, 1/2" Sensor:
384mm - 14.6°
Horizontal Field of View, 1/3" Sensor:
288mm - 11.0°
Filter Thread:
M40.5 x 0.5
Length (mm):
45.00
Iris Option:
Variable
Mount:
C-Mount
Type:
Fixed Focal Length Lens
Weight (g):
100.00
Note:
This lens must be coupled with a camera that has P-Iris control including the Allied Vision Prosilica GT Series GigE cameras.

Regulatory Compliance

RoHS:

Product Family Description

  • High Resolution Design for 5 MegaPixel Imaging
  • P-Iris Stepper Motor Control for Repeatability
  • Covers Full 2/3” Sensors with Multiple Focal Length Options

HD P-Iris Lenses are designed to maintain high image quality while easily adapting to variations in illumination. Each lens has a motor controlled iris stepper to precisely adjust light throughput or to vary the lens’s depth of field parameters. These lenses are also C-mount compatible to ease camera integration. HD P-Iris lenses are ideal for a wide range of indoor or outdoor machine vision applications including traffic monitoring, surveillance, or security.

Note: These lenses must be coupled with a camera that has P-Iris control including the Allied Vision Prosilica GT Series GigE cameras.

×