Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 21 Products in Family

20mW, 45° Uniform Line, Harsh Environment Green Diode

Stock #64-832
$995.00
×
Qty 1
$995.00
Wavelength (nm):
532
Output Power (mW):
20.00
Beam Diameter (mm):
5.00
Dimensions (mm):
20 Dia. x 136 L
Beam Divergence (mrad):
<1 without Line Optics
Focus Range:
200mm to Collimation
Color:
Green
Connector:
4 Pins, M12
Fan Angle (°):
45.00
Housing Diameter (mm):
20.00
Housing Length (mm):
136.00
Input Voltage (V):
5 - 30 DC
Laser Class - CDRH:
IIIb
Laser Class - IEC:
3B
Mean Time To Failures MTTF @ 25° (hours):
>10,000
Operating Temperature (°C):
0 to +35
Output Type:
Free Space
Power Stability (%):
±5%
Storage Temperature (°C):
-10 to +80
Type of Laser:
Diode
Weight (g):
87.00
RoHS:

Product Family Description

  • IP67 Environmentally Sealed with Simple Thread Mount
  • Electrically Isolated Housing
  • Focusable with Gaussian and Uniform Line Options
  • 5-30V DC Operation with Reverse Polarity Protection

Z-Laser Green Focusable Diode Modules are a high end, versatile green laser allowing wide voltage operation range with protection against surges, spikes and over voltage. This laser is available with Gaussian or Uniform line optics and is also available with simple spot output. Focusing can be achieved via the external focus mechanism, which does not interfere with the beam output. Electrical connections are made via an M12 connection with mounting available via an M18 threading.

Application areas include machine vision, various materials processing, medical science and the automotive industry.

Mounting Accessories and Power Supply also available.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×