Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 24 Products in Family

20mm Dia. x 3.2mm Window, Grade 2

Stock #27-299 Clearance
×
$5.00
Qty 1-1
$5.00
Qty 2
$3.50
Diameter (mm):
20.00
Thickness (mm):
3.20

Regulatory Compliance

RoHS:

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • Commercial Grade Float Glass, N-BK7, or Fused Silica Windows Also Available

Windows are optical glass with ground and polished faces that are relatively parallel. They are used as a protective element between two environments and are neutral to the passage of visible light.

Experimental Grade Windows are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains or other defects.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×