eo_logo
  • Country/Region
  • cart   
 
See all 2 Products in Family

1" Dia., 400-700nm Compensated, Liquid Crystal Retarder

×
Stock #63-039 Clearance
×
$950.00
Qty 1+
$950.00
Volume Pricing
Request Quote
Retardance:
0 to λ/2
Wavelength Range (nm):
400 - 700
Clear Aperture CA (inches):
0.37
Diameter (mm):
25.40 ±0.127
Type:
Variable Waveplate
Surface Quality:
40-20
Damage Threshold, CW:
500 W/cm2
Damage Threshold, Pulsed:
300 mJ/cm2 @ 10ns
Transmitted Wavefront, RMS:
≤λ/4
Beam Deviation (arcmin):
≤2
Construction:
Liquid Crystal
Diameter (inches):
1.00
Diameter Tolerance (inches):
±0.005
Reflection (%):
≤0.5 per Surface
Retardance Uniformity, RMS (%):
≤2
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Operating Temperature (°C):
+10 to +50

Regulatory Compliance

RoHS 2015:
Reach 209:

Product Family Description

  • Precise Electrically Controlled Retardance up to λ/2
  • Manual or Computer Interface Control
  • Easy Mounting with 8-32 Tapped Hole

Liquid Crystal Variable Waveplates (Retarders) are constructed using precision polished, optically flat fused silica windows spaced a few microns apart. The cavity is filled with nematic liquid crystal material and sealed. This assembly ensures excellent transmitted wavefront quality and low beam deviation, required for many demanding applications. The compensated retarders can operate from 0 – λ/2 in the visible (VIS) spectrum.

The nematic liquid crystal material allows to electrically control polarization with high precision. The long axis of the liquid crystal molecules defines the extraordinary, or slow, index. With no voltage present, the molecules lie parallel to the windows and maximum retardance is obtained. When voltage is applied across the liquid crystal layer, the molecules tip towards the direction of the applied electric field. As voltage increases, the effective birefringence decreases, causing a reduction in retardance. The basic liquid crystal controller (#63-045) allows to control a single retarder manually.

×