eo_logo
  • Country/Region
  • cart   
 
See all 11 Products in Family

19mm Dia. x -79mm FL, Grade 2, Double-Concave Lens

Stock #94-507 Clearance
×
$4.50
Qty 1+
$4.50
Qty 2+
$3.15
Volume Pricing
Request Quote
Diameter (mm):
19.00
Effective Focal Length EFL (mm):
-79.00
f/#:
4.16
Numerical Aperture NA:
0.12
Type:
Double-Concave Lens

Regulatory Compliance

RoHS:
Not Compliant

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Double-concave (DCV) lenses have two inward curved surfaces and a negative focal length. They are used for image reduction and to spread light.

Experimental Quality Double-Concave (DCV) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

×