eo_logo
  • Country/Region
  • cart   
 
See all 19 Products in Family

14" White, LED Linear Light with Dimmer (Recertified 05-P)

Stock #83-866-RCD-05P Recertified
×
$546.00
Qty 1+
$546.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Color:
White
Length (inches):
14.00
Width (inches):
2.27
Intensity Control Option:
Yes
Power Supply:
#87-354 required for operation
Type of Illumination:
LED Illuminator
Manufacturer:
Metaphase Technologies
Geometry:
Linear Array
Illumination Mode:
Constant

Regulatory Compliance

RoHS:

Product Description

8" and 14" illuminators require power supply #87-354.

Technical Information

 
Dimensions 8" x 8" 14" x 14" 23" x 23" 48" x 48"
A 8.00" 13.93" 22.81" 45.72"
B 9.25" 15.18" 24.06" 46.97"
C 9.74" 15.69" 24.55" 47.46"
×