Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 8 Products in Family

12.5mm Dia. High Contrast UV Polarizer

Stock #47-325 Clearance
×
$260.60
Qty 1
$260.60
Type:
Linear Polarizer
Extinction Ratio:
100000:1
Wavelength Range (nm):
365 - 395
Diameter (mm):
12.50
Clear Aperture (%):
90
Thickness (mm):
1.70
Thickness Tolerance (mm):
±0.2
Acceptance Angle (°):
±20
Construction:
Nanoparticle
Substrate:
Soda Lime Float Glass
Polarization Axis Mark (%):
±2
Operating Temperature (°C):
-50 to +120
RoHS:

Product Family Description

  • Multiple Wavelength Ranges for UV, VIS and NIR
  • >100,000:1 Contrast Ratios Available
  • Ideal for Use in Harsh Environments

UV, VIS-NIR, and NIR High Contrast Polarizers offer both versatility and performance over a wide range of wavelengths. These polarizers contain uniformly stretched silver nano-particles in a 220 ±25μm thick soda-lime glass laminated on a thicker soda-lime substrate for increased durability. UV, VIS-NIR, and NIR High Contrast Polarizers are ideal for harsh environments, can withstand up to 120°C, are resistant to UV-radiation and chemicals, and can be safely used in humid environments.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×