eo_logo
  • Country/Region
  • cart   
 
See all 10 Products in Family

0.8" x 1.0", Red 625nm, MicroBrite Compact Spot Light (Recertified 05-P)

×
Stock #18-582-RCD-05P Recertified
×
$302.40
Qty 1+
$302.40
Volume Pricing
Request Quote
Dimensions (mm):
44.5 x 32.2 x 20.1
Color:
Red
Wavelength (nm):
625.00
Model Number:
SL244-625IC
Operating Temperature (°C):
0 - 60
Weight (g):
168
LED Lifetime (hours):
50000
Length of Cable (m):
2
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS:

Product Family Description

Advanced Illumination MicroBrite Compact Spot Lights provide industry leading performance to size ratio and intense illumination up to 15,000 lux in a compact, rectangular housing. These spot lights feature side cable entries and strategically placed M4 T-slot mounting points, allowing for improved heat dissipation through conduction. Compared to round format spot lights, these MicroBrite Compact Spot Lights can efficiently house more LEDs, allowing for increased power in a small footprint. Advanced Illumination MicroBrite Compact Spot Lights are ideal for machine vision applications with small footprint such as small-parts manufacturing and micromachining.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

×