Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 4 Products in Family

10.25"x11.75" Window, 16W Green Monochromatic Lamp

Stock #38-037
$495.00
Qty 1
$495.00
Brightness (dB):
±0.8
Color:
Green
Relative Brightness:
0.64
Replacement Bulb:
Dimensions (inches):
12.5 x 11 (Case), 10.25 x 11.75 (Window)
Wattage (W):
16.00
Wavelength (nm):
546.1
Weight (lbs):
4.5
Construction:
White Aluminum
Power Supply:
110 V (Included)
Type of Illumination:
Incondescent Illumination
Geometry:
Area Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS:

Product Family Description

  • Ideal for Viewing Brewster’s Fringes and Newton’s Rings
  • Greater Visibility than Helium Type Lighting
  • Includes 110V US Plug Power Supply and Tilting Base (30° Tilt Forward)

Green Monochromatic Lamps are an ideal light source for testing the flatness of polished optical surfaces. The 12W and 16W lamps contain two uncoated fluorescent bulbs. Cosmetic imperfections on the window may exist but they do not affect performance.

The green light of these lamps enhances the contrast of interference rings, and helps eliminate eye fatigue. Each window is composed of two plastic sheets, one diffusing white sheet, and one transparent green sheet which passes only the green 546.1nm line of the mercury spectrum. Each Green Monochromatic Lamp is tilted forward at a 120° angle of diffusion, allowing uniform illumination over the surface of interest, and can be suspended with a chain for various mounting configurations.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×