Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 125 Products in Family

TECHSPEC 1025nm 50mm Diameter, OD 2 Shortpass Filter

TECHSPEC OD 2 Shortpass Filters

TECHSPEC OD 2 Shortpass Filters

Stock #64-658
$195.00
×
Qty 1-5
$195.00
Qty 6
$175.50
Volume Pricing
Request a Quote
Angle of Incidence (°):
0
Coating:
Traditional Coated
Cut-Off Wavelength (nm):
1025.00
Diameter (mm):
50.00 +0.0/-0.2
Substrate:
UV Grade Fused Silica
Optical Density OD:
≥2.0
Rejection Wavelength (nm):
1110 - 1340
Surface Quality:
40-20
Thickness (mm):
5.00
Thickness Tolerance (mm):
±0.1
Transmission (%):
>85
Transmission Wavelength (nm):
475 - 975
Type:
Shortpass Filter
Clear Aperture (%):
80.00
Transmitted Wavefront, P-V:
λ/4
Slope Factor (%):
±3
Cut-Off Tolerance (%):
±2
Wavelength Range (nm):
475 - 1340

Regulatory Compliance

RoHS:

Product Family Description

  • Sharp Cut-Off Wavelength
  • High Transmission / Rejection Efficiency
  • Precision Fused Silica Substrate

Our TECHSPEC® OD 2 Shortpass filters are designed to have a very sharp transition from transmission to reflection, making them extremely useful in a number of applications. Available in a variety of cut-off wavelengths, they are ideal for fluorescence applications, separating spectral orders, and creating custom, efficient bandpass filters when combined with our longpass filters. With an average transmission of 85% and a blocking optical density of 2.0, excellent contrast can be achieved in machine vision and gauging applications. A single layer AR coating on the back surface enhances the overall efficiency of each filter.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×