eo_logo
  • Country/Region
  • cart   
 
See all 9 Products in Family

0.6 OD 25mm Diameter, Laminated Wratten Filter

Laminated Neutral Density (ND) Filter Film

Laminated Neutral Density (ND) Filter Film

Stock #84-027
$49.95
Qty 1+
$49.95
Volume Pricing
Request Quote
Coating:
Uncoated
Diameter (mm):
25.00 ±0.50
Optical Density OD (Average):
0.6
Thickness (mm):
0.30 ±0.25
Transmission (%):
25.00
Type:
Neutral Density Filter
Blocking Wavelength Range (nm):
400 - 700
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Laminated Wratten 2

Regulatory Compliance

RoHS:

Product Description

Density and transmission values are for unlaminated filter film. Lamination typically changes optical density by less than ±0.1 OD. View curves for specific performance data.
Title  Type Compare Stock Number  Price Buy
25.0mm Optic Dia., Optic Mount Fixed #64-560 $38.25
Qty 10+ $34.50 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Optical Cell Assembly Fixed #36-461 $78.75
Qty 10+ $71.00 Request Quote
  • In Stock
    ×
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-529 $85.00
Qty 10+ $76.50 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 $225.25
Qty 5+ $214.00 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Precision Gimbal Mount Adjustable - Gimbal #54-999 $257.25
Qty 5+ $231.75 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 $371.00
Qty 5+ $352.50 Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 $442.75
Qty 5+ $398.50 Request Quote
  • In Stock
    ×
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder Fixed #03-676 $85.00
Qty 10+ $76.50 Request Quote
  • In Stock
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 $91.25
Qty 10+ $82.25 Request Quote
  • In Stock
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 $91.25
Qty 10+ $82.25 Request Quote
  • In Stock
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 $95.25
Qty 10+ $85.75 Request Quote
  • In Stock
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 New
×
$130.00
Qty 5+ $117.00 Request Quote
  • In Stock
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 New
×
$340.00
Qty 5+ $306.00 Request Quote
  • In Stock
    ×
×