Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 35 Products in Family

0.37NA UV/VIS Patchcord 200 Micron Fiber w/ SMA Connector

Stock #35-054
$142.00
×
Qty 1
$142.00
Volume Pricing
Request a Quote
Acceptance Angle (°):
43.00
Cladding Diameter (μm):
300.00
Connector:
SMA
Minimum Bend Radius (mm):
40/20 (Continuous/Momentary)
Length (m):
1.50
Numerical Aperture NA:
0.37
Operating Temperature (°C):
0 to 85
Core Diameter (μm):
200.00
Fiber Diameter (μm):
245.00
Wavelength:
UV/VIS
Index of Refraction nd - Core:
1.452@850nm
Index of Refraction nd - Cladding:
1.404@850nm
Wavelength Range (nm):
190 - 1250
Numerical Aperture (NA) Tolerance:
±0.02
Jacket Material:
PVC Monocoil
Jacket Diameter (mm):
2.85

Regulatory Compliance

Reach 174:
RoHS 2015:

Product Family Description

High quality fiber optic patch cables are ideal for applications requiring optimum transmission in the UV-VIS (190 - 1250nm) or VIS-NIR (300 - 2400nm) range. These cables incorporate fused silica 0.37 and 0.22 numerical aperture fiber, sheathed in rugged 3/16" OD PVC monocoil, and are available in 1.5m length with FC or SMA connectors. Operating temperature of –40° to +100°C.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×