eo_logo
  • Country/Region
  • cart   
 
See all 35 Products in Family

0.22NA UV/VIS Patchcord 50 Micron Fiber w/ SMA Connector

Stock #59-342
$169.00
×
Qty 1-4
$169.00
Qty 5+
$152.00
Volume Pricing
Request Quote
Acceptance Angle (°):
25.4
Cladding Diameter (μm):
125 +1/-3
Connector:
SMA
Minimum Bend Radius (mm):
25/13 (Continuous/Momentary)
Length (m):
1.50
Numerical Aperture NA:
0.22
Operating Temperature (°C):
-40 to +100
Core Diameter (μm):
50 ±2
Wavelength:
UV/VIS
Index of Refraction nd - Core:
1.458
Index of Refraction nd - Cladding:
1.441
Wavelength Range (nm):
190 - 1250
Numerical Aperture (NA) Tolerance:
±0.02
Jacket Material:
PVC Monocoil
Jacket Diameter (mm):
2.84

Regulatory Compliance

RoHS 2015:
Reach 209:

Product Family Description

High quality fiber optic patch cables are ideal for applications requiring optimum transmission in the UV-VIS (190 - 1250nm) or VIS-NIR (300 - 2400nm) range. These cables incorporate fused silica 0.37 and 0.22 numerical aperture fiber, sheathed in rugged 3/16" OD PVC monocoil, and are available in 1.5m length with FC or SMA connectors. Operating temperature of –40° to +100°C.

×