• My Account
  • 0

T-Mount Telescope Eyepiece Mount

T-Mount Telescope Eyepiece Mount

Ring accepts all American Standard (1.25" O.D.) telescope eyepieces (such as our RKE® line). Base end has a 1.25" aperture and male thread; opposite end has female T-thread. Lock screw to hold eyepiece in place. Adds 19.75mm to system length.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer