• My Account
  • 0

T-Mount Reticle Mounts

T-Mount Reticle Mounts

A 48mm outer diameter barrel with threaded retaining ring to hold our 27mm diameter reticles. Barrel has male/female threads at opposite ends. Mount has a 24mm clear aperture and adds 11.5mm to the system length. Holds 27mm components that are up to 5.5mm thick.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer