• My Account
  • 0

T-Mount Microscope Objective Lens Ring Mount

T-Mount Microscope Objective Lens Ring Mount

Ring mount with an interior thread (20.1mm / 0.7965" Dia. 36 TPI, 55° Whitworth) that accepts all DIN standard microscope objectives. Front face has male external T-thread and back face has female internal T-thread. Adds 11.5mm to system length.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer