Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

T-Mount Microscope Eyepiece Mount

T-Mount Microscope Eyepiece Mount

A 48mm diameter ring mount that accepts all DIN standard (23mm O.D.) microscope eyepieces. Base end has a 23.2mm aperture and an external male thread. Opposite end has an internal female thread. Adds 25mm to system length. Lock-screw to hold eyepiece in place.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer