• My Account
  • 0

T-Mount Iris Diaphragm Barrel

T-Mount Iris Diaphragm Barrel

An adjustable iris diaphragm, 1.2mm to 30mm clear aperture, mounted in a 58mm diameter x 22mm thick barrel. Male/female threads at opposite ends. Iris plane sits approximately 12mm from the female end. Adjustment lever protrudes 5mm from housing. Adds 18mm to system length.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer