Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

T-Mount Fine Thread Focus Tube

T-Mount Fine Thread Focus Tube

A 48mm diameter outer barrel with a secondary, finely threaded interior barrel to allow a very fine focus adjustment. Assembly has a 33mm clear aperture and male thread at base end with female thread and knurled lip at front end. Length variable from 35mm to 60mm.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer