• My Account
  • 0

T-Mount Beamsplitter Holders

T-Mount Beamsplitter Holders

  • Common Housing for our Cube and Plate Beamsplitters
  • Provides 90° Mounting Interface
  • M6 or ¼-20 Tapped Hole for Post Mounting

Our T-mount beamsplitter holders allow easy integration of cube and plate beamsplitter into a variety of applications. Mounts feature four T-Mount threaded holes and the bases are available with either M6 or ¼-20 tapped hole for post mounting.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer