Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

T-Mount Lens Mounts

T-Mount Lens Mounts
T-Mount Lens Mounts
T-Mount Lens Mounts

50mm Diameter, T-Mount Achromat/Thick Lens Mount, #88-944

50mm Diameter, T-Mount Thin Lens Mount, #88-943

  • Mounts for Simple Lenses, Achromats, Filters, or Reticles
  • Designed to Integrate with Any T-Mount Components
  • Optic is Held in Place with Included Retaining Ring
  • S-Mount Lens Mounts or C-Mount Lens Mounts Also Available

TECHSPEC® T-Mount Lens Mounts are designed to mount a variety of optical components into T-mount compatible systems. A threaded retainer ring that has been designed to accept a standard straight flat blade spanner wrench holds the optical component securely in place. TECHSPEC T-Mount Lens Mounts are threaded for M42 x 0.75 mounting, with a 48mm outer diameter.

Note: #52-933 and #52-292 are 3-part designs.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer