• My Account
  • 0
Your Selection
Category

T-Mount Components

T-Mount Components allow integrators to incorporate optical elements up to 50mm in diameter into their optical systems, as well as plate and cube beamsplitters into mounting cubes. In optical laboratories, prototyping with T-Mount Components is one of the most widely used universal interfaces. They are commonly used in applications where the aperture of the system is maximized and spatial constraints are not a concern.

Edmund Optics offers a number of compatible products that drop into a T-Mount Component optical system. T-Mount Iris Diaphragms easily integrate apertures into modular systems, T-Mount Lens Mounts for optics ranging from 12.5 - 50mm in diameter, and many more options are available to meet your T-Mount Component requirements.

Showing 1 - 1 of 1
Showing 1 - 1 of 1

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer