Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

S-Mount Fine Focus Tubes

S-Mount Fine Focus Tubes

A 20mm outer diameter barrel with male threads at base end has secondary finely threaded interior barrel to allow fine focusing. Secondary barrel has female threads, knurled ring at front end, and threaded interior for light baffle. Set screw fixes position in place. Featuring length ranges from 13.5mm to 25mm.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer