Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

S-Mount 16mm Ring Mounts

S-Mount 16mm Ring Mounts

S-Mount 16mm Split Ring Mounts with screw closure accept 16mm outer diameter tube and barrel assemblies. ¼-20 or M6 tapped hole in flat base edge to attach to optical bench posts or components. Overall 30mm diameter x 9.5mm wide with 16mm center hole. Distance from mounting flat to center is 13.23mm.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer