• My Account
  • 0

S-Mount Lens Mounts

S-Mount Lens Mounts

  • Mounts for Simple Lenses, Achromats, Filters, or Reticles
  • Designed to Integrate with Any S-Mount Components
  • Optic is Held in Place with Included Retaining Ring
  • C-Mount Lens Mounts or T-Mount Lens Mounts Also Available

TECHSPEC® S-Mount Lens Mounts are designed to mount a variety of optical components into S-mount compatible systems. A threaded retainer ring that has been designed to accept a standard straight flat blade spanner wrench holds the optical component securely in place. TECHSPEC S-Mount Lens Mounts are threaded for M12 x 0.5 mounting, with a 16mm outer diameter.

Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer