Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0
Your Selection
Category

S-Mount Components

S-Mount Components offer a solution when constructing systems where optical components are smaller than 12.7mm in diameter. S-Mount utilizes male metric M12 threading with 0.5mm pitch and is alternatively called M-12 components. Using smaller components allows for a decrease in cost, size, and weight of an optical system. S-Mount Components are commonly used in light-weight drones, fiber optic collimators, and borescope imaging systems.

Edmund Optics offers S-Mount Components including Lens Mounts, Extension Tubes, Brass Spacer Rings, Fiber Adapters, and a variety of other components. Many of these components are compatible with both English and Metric size components. The wide variety of S-Mount Components provide significant customization potential for any application.

Showing 1 - 1 of 1
Showing 1 - 1 of 1

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer