Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

ID Fine Focus Tubes

ID Fine Focus Tubes
ID Fine Focus Tubes

Fine Focus Tube ID05, #35-783

Fine Focus Tube ID1, #35-762

  • Enables Mounting for 25/25.4mm and 12.5/12.7mm Optics
  • Ideal for Variable Spacing Along the Optical Axis
  • Built in Set Screw

The TECHSPEC® ID (Inner Diameter) Fine Focus Tubes provide smooth and precise spacing adjustment in a lens tube system. The assembly is constructed of anodized aluminum for easy integration. TECHSPEC ID Fine Focus Tubes are ideal for use with TECHSPEC ID Lens Tubes to provide changes to system length. These fine focus tubes utilize common 1.035” x 40 TPI and 0.535” x 40 TPI thread types for integration into most optic systems.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer