Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Helicoid Barrel for 15mm Optics

Helicoid Barrel for 15mm Optics
Helicoid Barrel for 15mm Optics

  • Provides 7.5mm of Linear Travel Without Rotating Components
  • Internal ¾-32 Thread for Component Mounting
  • Ideal for Integrating TECHSPEC® Relay Lens as an Imaging Lens

TECHSPEC® Helicoid Barrel for 15mm Optics is versatile and easily integrated into applications. The Helicoid Barrel has a linear travel distance of 7.5mm and an internal ¾-32 TPI standard thread, allowing for quick component adaption. When combined with one of our Mounted TECHSPEC® Relay Lenses, the Helicoid Barrel provides the otherwise fixed lens with focusability. Smaller sensor sizes, including ½" format, can be covered when combined with the mounted TECHSPEC® Relay Lenses. The Helicoid Barrel for 15mm Optics is ideally used as a mount for imaging lenses or for relay lens systems in imaging applications. To use the Helicoid Barrel with our 15mm diameter Mounted Achromatic Pairs, and adpater is available for integration. Also, our Achromat Prototyping System is designed specifically for use with the Helicoid Barrel.

Note: Accessories are required for operation and sold separately. The adapters thread into the helicoid’s inner barrel. One retainer ring is required to position the lens adapters, or two can be used to maintain a fixed position. Two 1.5mm wide slots are provided on each accessory to accommodate a spanner wrench. Two retainer rings can also be used to hold a TECHSPEC® lens with a 15mm diameter in place.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer