• My Account
  • 0

Detector Mounts

Detector Mounts

  • C-Mount for Easy Integration
  • Low Profile Design

Our photodiode mounts have been designed to allow our Silicon Detectors and InGaAs Photodiodes to easily integrate with our other C-Mount Components. This makes it easy to build up complete systems that incorporate components such as lenses, filters, etc. The compact design helps to reduce system length while maximizing access to leads and connections. Four different mounts are available. The C-Mount connection for each mount is male. The mount for BNC photodiodes cannot be used with #53-374.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer