• My Account
  • 0

C-Mount Thread Adapters

C-Mount Thread Adapters
C-Mount Thread Adapters
C-Mount Thread Adapters

Female C-Mount to Male 1.035 x 40 TPI, #88-954

This component adds 12.57mm to system length. Choose either a female T-Thread to male C-Thread (#53-483), or male T-Thread to female C-Thread (#58-753).

Standard T-Mount to C-Mount adapter has a female T-thread at one end and male C-thread on the other. Component is 40.8mm long, including 4mm long male C-thread and adds 36.8mm to system length. Set screws to adjust orientation.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer