• My Account
  • 0

C-Mount Rack and Pinion Movement

C-Mount Rack and Pinion Movement

Designed around our 50mm thru-hole rack and pinion, this mount gives versatility and precise focusing movement to any custom design. Fits on a ¾" diameter pole. Incorporate into C-mount systems via an adapter which has male threads on top and female threads on bottom. Adds 14mm to system length and provides 35mm of focusing movement.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer