Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

C-Mount Lens Mounts

C-Mount Lens Mounts

  • Mounts for Simple Lenses, Achromats, Filters, or Reticles
  • Designed to Integrate with Any C-Mount Components
  • Optic is Held in Place with Included Retaining Ring
  • S-Mount Lens Mounts or T-Mount Lens Mounts Also Available

TECHSPEC® C-Mount Lens Mounts are designed to mount a variety of optical components into C-mount compatible systems. A threaded retainer ring that has been designed to accept a standard straight flat blade spanner wrench holds the optical component securely in place. TECHSPEC® C-Mount Lens Mounts are threaded for 1" x 32TPI mounting, with a 30mm outer diameter.

Note: 25/25.4mm holder (#56-353) is a 3 part assembly and adds 16.3mm to the system length. 25/25.4mm holder (#56-354) is a 3 part assembly and adds 24.2mm to the system length.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer