• My Account
  • 0

C-Mount Iris Diaphragm Barrel

C-Mount Iris Diaphragm Barrel

An adjustable iris diaphragm, with up to 10mm clear aperture, mounted in a 30mm diameter barrel. Iris has 4 click stops and a marked scale with ½ stop increments. Iris plane sits approx. 15mm from female end. Adds 12mm to system length.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer