Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

C-Mount Extension Tube for Microscope Objectives

C-Mount Extension Tube for Microscope Objectives

#53-838

  • 111.5mm Long Aluminum Tube
  • For Direct Coupling DIN Microscope Objectives to C-mount Cameras
  • Male/Female Threads

To Integrate a C-mount Camera You Will Additionally Need:

Microscope Objective Lens Mount (#03-627)
(For C-Mount Only) 15mm Extension Tube (#54-630)
(For CS-Mount Only) (2) 10mm Extension Tubes (#54-629)

To Integrate an Eyepiece You Will Additionally Need:

Microscope Objective Lens Mount (#03-627)
Double Female Thread Ring (#03-630)
Microscope Eyepiece Mount (#03-628)


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer