Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

C-Mount Diode Mounts

C-Mount Diode Mounts
C-Mount Diode Mounts
C-Mount Diode Mounts
C-Mount Diode Mounts
C-Mount Diode Mounts
C-Mount Diode Mounts

C-Mount to TO-8 Detector Mount, #58-733

C-Mount For Diode Can 5.6mm, #58-512

C-Mount to TO-18/TO-46 Detector Mount, #58-731

C-Mount to TO-5 Detector Mount, #58-732

C-Mount For Diode Can 9mm, #58-511

C-Mount to BNC Detector Mount, #58-734

  • C-Mount for Easy Integration
  • Low Profile Design
  • Accepts Common Laser Diodes or Photodiodes
  • S-Mount Diode Mounts Also Available

C-Mount Diode Mounts are designed for easy integration into C-mount compatible systems. Diodes can be oriented in either direction to maximize access to leads or connections. C-Mount Diode Mounts feature low profile designs to minimize system length, and to decrease the distance between the diode and an attached C-mount lens mount.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer