• My Account
  • 0

Zaber™ Vacuum-Grade Motorized Linear Stages

Zaber™ Vacuum-Grade Motorized Linear Stages

  • Daisy Chain With Other Vacuum-Grade Devices Inside Vacuum Chamber
  • Built-In Controller Minimizes Integration Time
  • Vacuum Compatible to 10-3 torr

Zaber™ Vacuum-Grade Motorized Linear Stages are compact solutions for applications operating within a vacuum chamber. Zaber™ Vacuum-Grade Motorized Linear Stages are compatible with NASA TML and CVCM requirements and have been designed for low outgassing. These linear translation stages can be daisy chained with other vacuum-grade devices within the vacuum chamber, supporting up to 254 units using a single feedthrough to reduce wire clutter and ease system access. Additionally, these stages can be mounted in XYZ configurations and are delivered within specialty device packing.

Common Specifications

Length (mm):
48.30
Width (mm):
45.00
Type:
Metric

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer