• My Account
  • 0

Zaber™ Vertical Translation Stage

Zaber™ Vertical Translation Stage
Zaber™ Vertical Translation Stage

Vertical Translation

Vertical Motorized Stage Controller

The Zaber™ Vertical Translation Stage is a stepper actuator-driven platform that can lift weights of up to 10kg across 20mm of travel and at speeds reaching 48mm/s. The Zaber™ Vertical Translation Stage measures only 55mm tall when closed, which eases system integration and allows mounting on the Zaber™ High Precision Motorized Stages to provide XYZ translation. The top mounting surface features M6 and M3 compatibility, while the bottom surface can be secured using M6 or ¼-20 components.

Note: 48V controller (#89-366) is required for operation.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer