Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Zaber Stage and Actuator Combinations

Zaber Stage and Actuator Combinations

  • Ideal for Quick Integration
  • English or Metric Ball Bearing Stages
  • Compact, Pre-Assembled Combinations

Zaber Stage and Actuator Combinations are compact, pre-assembled combinations of a Zaber Linear Actuator with an English or metric ball bearing stage. Zaber Stage and Actuator Combinations are ideal for applications requiring quick integration. Stages can be easily combined for X-Y applications.

Common Specifications

Length (mm):
76.20
Width (mm):
76.20

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer