Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Zaber™ Motorized Rotary Stage System

Zaber™ Motorized Rotary Stage System

  • High Resolution with 360° Continuous Rotation
  • Integrated Motor and Controller
  • Controlled Manually or via RS-232 Serial Interface

The Zaber™ Motorized Rotary Stage System is designed to hold 1” or 25mm optical components on both the top and bottom plates, and provide precise, 360° rotation. The compact bearing design can handle up to 45 lb loads while providing 4.1μrad resolution rotational movement. The Zaber™ Motorized Rotary Stage System also includes a potentiometer located on the back of the stage to provide a convenient way to manually control position.

Note: Each system includes a 15V universal power supply, 6ft. data cable, RS-232 adapter, and software with built-in scripts to simplify complex automation setup routines. These stages utilize the same accessories as the Zaber™ High Precision Motorized Stage System.

Common Specifications

Travel (°):
360
Type:
Metric

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer