Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Zaber™ Linear Actuators

Zaber™ Linear Actuators
Zaber™ Linear Actuators

Power Supply Included w/CE Marked Versions

  • Used to Automate Manual Stage Drives
  • No Separate Controller Board or Driver Required
  • 0.1μm Resolution

Zaber™ Linear Actuators are easy-to-install, computer-controlled units with built-in controller circuitry. Zaber™ Linear Actuators feature 6-pin mini din cables that allow for up to 254 actuators to be daisy-chained to a single RS-232 serial port. These units also feature an industry standard 3/8” mounting shank that can fit most common stages. When power is not being applied, the actuators will remain in their position. If idling, power to the motor is automatically removed so that the actuators remain cool. Additionally, the leadscrew does not rotate, preventing torque from being transmitted to the stage.

Note: Each unit includes a 15V universal power supply, 6ft. data cable, and RS-232 adapter. A 2.1mm power plug accessory (sold separately) can also be used to adapt any 15V DC power source.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer