Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Zaber™ High Precision Motorized Stage Systems

Zaber™ High Precision Motorized Stage Systems

  • High Accuracy, Compact Designs
  • Integrated Motor and Controller
  • Easily Configurable in X-Y or X-Y-Z Configurations

Zaber™ High Precision Motorized Stage Systems are computer-controlled, self-contained linear stages that include a stepper motor and built-in controller. Zaber™ High Precision Motorized Stage Systems can connect directly to a computer’s RS-232 port, while the included software provides an easy method for controlling travel distance or position. Additionally, the manual control potentiometer permits smooth manual movement.

Note: A bottom adapter plate (sold separately) is required for mounting to a standard metric or English breadboard. Each stage includes a 15V universal power supply, 6ft. data cable, RS-232 adapter, and software.

Common Specifications

Type:
Metric

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer