• My Account
  • 0

Piezo Positioning Stages

Piezo Positioning Stages

  • High Precision Piezo Stages
  • Stick-Slip Designs
  • Ultra-Fine Control

Piezo Positioning Stages utilize piezo-driven motors to achieve sub-micron resolution travel in applications requiring fine positioning. Piezo Positioning Stages feature stick-slip designs that fully expand the piezo element to drive the stage along its axis of travel without sacrificing precision or overall travel range, in addition to embedded encoders to maintain repeatability. The linear positioning stages are capable of moving up to 2mm per second with a total travel of over 51mm. The rotary stage, which utilizes two pre-loaded steel ball bearings, is capable of rotating at over 6° per second over an unlimited travel range and features high blocking force.

Note: Controller (#88-552) required for operation.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer