Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Compact Motorized Stages

Compact Motorized Stages
Compact Motorized Stages
Compact Motorized Stages
Compact Motorized Stages
Compact Motorized Stages
Compact Motorized Stages

#55-787

#53-674/#55-329

#55-330/#55-331/#55-332

#53-673/#55-328

#55-327

#53-672

Designed for applications where space is limited, our Motorized Stages offer high precision in a turn-key design. The 80 TPI lead screw provides smooth and accurate positioning while still allowing for quick positioning in the coarse mode. The Heavy Load Capacity series is ideal for objects up to 3kg. in weight and applications where longer travel is needed. Control unit sold separately.

Note: XZ Brackets can only be used with folded stages in the Z-axis position. XY brackets are not necessary for Heavy Load Extended stages. Heavy Load Extended stages come complete with mounting screws for XY configurations.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer