• My Account
  • 0

Zaber™ Motorized XY Microscope Stage

Zaber™ Motorized XY Microscope Stage
Zaber™ Motorized XY Microscope Stage

XY Microscope Translation Stage

XY Microscope Motorized Stage Controller

  • 100 x 120mm Travel
  • 12μm Full Travel Accuracy, 2μm Repeatability, and Up to 85mm/s Speed
  • Supported by μManager Open-Source Microscopy Software

The Zaber™ Motorized XY Microscope Stage is an ideal replacement for manual stages used on upright and inverted microscope systems or for stand-alone operation as scanning stages. The open-loop Zaber™ Motorized XY Microscope Stage features a compact design, precision accuracy and repeatability, and quick translation speed across 100 x 120mm of travel. Additionally, these microscope stages incorporate crossed roller bearings on hardened stainless steel to increase translation smoothness and durability.

Note: The included adjustable universal slide insert allows quick changes of slides up to 70mm diameter. This stage is fully supported by μManager, an open-source software package for controlling automated microscopes and imaging systems.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram