• My Account
  • 0

High Precision Compact Motorized Stages

High Precision Compact Motorized Stages

  • Closed Loop Design Provides High Repeatability and Accuracy
  • Sub-Micron Resolution Translation
  • Can Be Stacked Using Adapter Kit

High Precision Compact Motorized Stages utilize a closed loop design with a linear encoder to provide highly repeatable, accurate translation. High Precision Compact Motorized Stages feature compact forms to ease integration into space-sensitive applications, in addition to high load capacities. Additionally, the adapter kit enables these translation stages to be stacked into X-Y, X-Z, and X-Y-Z configurations.

Note: Motorized stage controller is required for operation.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer